Skip to main content
40V Low Power Dual and Quad Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSE
Lead Count (#):14
Pkg. Dimensions (mm):8.66 x 3.91 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28345FBZ-T13)Download

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
AVOL (dB)110
Bandwidth (MHz)1.2
CMRR (dB)100
Channels (#)4
EnableNo
Gain Min1
IBIAS (nA)0.2
IOUT (A)0.04
IS per Amp (mA)0.5
Length (mm)8.7
MOQ2500
Noise VN (nV/√Hz)9
Offset Voltage (Max) (mV)1
PSRR (db)100
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4.5 - 40
Slew Rate (V/µs)0.4
Thermal ShutdownNo
VS (Max) (V)40
VS (Min) (V)4.5
Width (mm)3.9
field__slew_rate_typical_0.4

Description

The ISL28325 and ISL28345 are dual and quad general purpose amplifiers featuring low noise vs power consumption. The combination of low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for this amplifier include active filters, medical and analytical instrumentation, power supply controls, and industrial controls. The ISL28325 is offered in 8 Ld SOIC and MSOP packages and the ISL28345 is offered in the 14 Ld SOIC package and operates over the -40°C to +125°C temperature range.