Skip to main content
Renesas Electronics Corporation
39µA Micropower Single and Dual Precision Rail-to-Rail Input-Output (RRIO) Low Input Bias Current Op Amps

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBK
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)6
Carrier TypeReel
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
AVOL (dB)112
Bandwidth (MHz)0.25
CMRR (dB)110
Channels (#)1
EnableYes
Gain Min1
IBIAS (nA)5
IOUT (A)0.031
IS per Amp (mA)0.039
Length (mm)2.9
MOQ3000
Noise VN (nV/√Hz)46
Offset Voltage (Max) (mV)0.4
PSRR (db)104
Pkg. TypeSOT23
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Slew Rate (V/µs)0.05
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)4.99
VS (Max) (V)5.5
VS (Min) (V)2.4
Width (mm)1.6

Description

Support is limited to customers who have already adopted these products.

The ISL28156 is a micropower precision operational amplifier optimized for single supply operation at 5V and can be operated down to 2. 4V. This device features an Input Range Enhancement Circuit (IREC), which enables it to maintain CMRR performance for input voltages greater than the positive supply. The input signal is capable of swinging 0. 5V above a 5. 0V supply (0. 25V for a 2. 5V supply) and to within 10mV from ground. The output operation is rail-to-rail. The 1/f corner of the voltage noise spectrum is at 1kHz. This results in low frequency noise performance, which can only be found on devices with an order of magnitude higher than the supply current. The ISL28156 can be operated from one lithium cell or two Ni-Cd batteries. The input range includes both positive and negative rail. The output swings to both rails.