Skip to main content
Renesas Electronics Corporation
Precision Single and Dual Low Noise Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LPY
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):16.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28127FRTZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)10
CMRR (dB)120
Channels (#)1
EnableNo
Gain Min1
IOUT (A)0.045
IS per Amp (mA)2.8
Length (mm)3
MOQ1600
Noise VN (nV/√Hz)2.5
Offset Voltage (Max) (mV)0.07
PSRR (db)125
Pitch (mm)16.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pkg. TypeTDFN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableiSim
Single Supply Voltage Range (V)4.5 - 40
Slew Rate (V/µs)3.6
Thermal ShutdownNo
Thickness (mm)0.75
Topology [Rail 1]VFA
VOUT (V)38.5
Width (mm)3
field__slew_rate_typical_3.6

Description

The ISL28127, ISL28227 and ISL28227SEH are very high precision amplifiers featuring very low noise, low offset voltage, low input bias current and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls and industrial controls. The ISL28127 single and ISL28227 dual are available in 8 Ld SOIC, TDFN and MSOP packages. All devices are offered in standard pin configurations and operate over the extended temperature range to -40°C to +125°C. The ISL28227SEH is available in a 10 Ld hermetic ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates over the extended temperature range from -55°C to +125°C.