Skip to main content
Renesas Electronics Corporation
Low Cost, 60MHz Rail-to-Rail Input-Output Op-Amp

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOT
Pkg. Code:PCB
Lead Count (#):5
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL24020IHTZ-T7)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSOT
Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)60
Channels (#)1
IOUT (A)0.065
IS (mA)2.5
Length (mm)2.9
MOQ3000
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Slew Rate (V/µs)75
VS (Max) (V)16.5
VS (Min) (V)4.5
Width (mm)1.6

Description

The ISL24020 is a low power, high voltage rail-to-rail inputoutput amplifier. Operating on supplies ranging from 5V to 15V, while consuming only 2. 5mA per amplifier, the ISL24020 has a bandwidth of 60MHz (-3dB). It also provides common mode input ability beyond the supply rails, as well as rail-to-rail output capability. This enables the amplifier to offer maximum dynamic range at any supply voltage. The ISL24020 also features fast slewing and settling times, as well as a high output drive capability of 65mA (sink and source). These features make the ISL24020 ideal for high speed filtering and signal conditioning application. Other applications include battery power, portable devices, and anywhere low power consumption is important. The ISL24020 is available in 5 Ld TSOT package. It features a standard operational amplifier pinout and operats over a temperature range of -40°C to +85°C.