Skip to main content
Renesas Electronics Corporation
xDSL Differential Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP-EP
Pkg. Code:MQZ
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMSOP-EP
Carrier TypeTube
Lead Count (#)10
Length (mm)3
MOQ150
Pb (Lead) FreeNo
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

The ISL1556 is a dual operational amplifier designed for VDSL and ADSL line driving in DMT based solutions. This device features a high drive capability of 350mA while consuming only 4. 5mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc, at 150kHz into a 25Ω load. The ISL1556 is available in the thermally-enhanced 16 Ld QFN package and is specified for operation over the full -40°C to +85°C temperature range. The ISL1556 has control pins C0 and C1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application. The ISL1556 is ideal for ADSL2+, SDSL, HDSL2 and VDSL line driving applications, including both 14. 5dBm and 17. 5dBm applications.