Skip to main content
Renesas Electronics Corporation
xDSL Differential Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LDX
Lead Count (#):16
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeTube
Lead Count (#)16
Length (mm)4
MOQ180
Pb (Lead) FreeNo
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.9
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

The ISL1556 is a dual operational amplifier designed for VDSL and ADSL line driving in DMT based solutions. This device features a high drive capability of 350mA while consuming only 4. 5mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc, at 150kHz into a 25Ω load. The ISL1556 is available in the thermally-enhanced 16 Ld QFN package and is specified for operation over the full -40°C to +85°C temperature range. The ISL1556 has control pins C0 and C1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application. The ISL1556 is ideal for ADSL2+, SDSL, HDSL2 and VDSL line driving applications, including both 14. 5dBm and 17. 5dBm applications.