| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LEG |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (ISL1536IRZ-T13) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 50 |
| Channels (#) | 2 |
| Enable | Yes |
| Gain Min | 12.85 |
| IBIAS (nA) | 5 |
| IOUT (A) | 0.6 |
| IS per Amp (mA) | 3 |
| Length (mm) | 4 |
| MOQ | 6000 |
| Noise VN (nV/√Hz) | 8 |
| PSRR (db) | 59 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Pkg. Type | QFN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Slew Rate (V/µs) | 400 |
| THD (dB) | 69 |
| Thermal Shutdown | No |
| Thickness (mm) | 0.9 |
| VOUT (V) | 21.7 |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 8 |
| Width (mm) | 4 |
The ISL1536 is a very low power dual channel differential amplifier designed for central office line driving for DMT ADSL2+. This device features a high drive capability of 400mA while consuming only 4mA of supply current per amplifier from ±12V supplies. It integrates gain and bias resistors while maintaining high slew rate and low distortion.