Skip to main content
Renesas Electronics Corporation
Dual Channel Fixed Gain Differential DSL Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LLF
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 5.0 x 0.90
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeReel
MOQ2500
Bandwidth (MHz)40
Channels (#)2
EnableYes
Gain Min12.85
IBIAS (nA)5
IOUT (A)0.45
IS per Amp (mA)3.9
Lead Count (#)24
Length (mm)4
Noise VN (nV/√Hz)7
Offset Voltage (Max) (mV)40
PSRR (db)55
Pb (Lead) FreeNo
Pkg. Dimensions (mm)4.0 x 5.0 x 0.90
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)400
THD (dB)68
Temp. Range (°C)-40 to +85°C
Thermal ShutdownNo
Thickness (mm)0.9
VOUT (V)22.2
VS (Max) (V)30
VS (Min) (V)8
Width (mm)5

Description

Support is limited to customers who have already adopted these products.

The ISL1534 is a dual channel differential amplifier designed for driving full rate ADSL2+ signals at very low power dissipation. The high drive capability of 450mA makes this driver ideal for DMT designs. It contains two pairs of wideband, high-voltage, current mode feedback amplifiers designed on Intersil's HS30 Bipolar SOI process for low power consumption in DSL systems. The amplifiers have an internal fixed gain, which helps eliminate both feedback and gain resistors reducing board size and cost. These drivers achieve an MTPR distortion measurement of better than 70dB, while consuming typically 5mA per DSL channel of total supply current. This supply current can be set using a resistor on the IADJ pin. Two other pins (C0 and C1) can also be used to adjust supply current to one of four pre-set modes (full IS, 3/4 IS, 1/2 IS, and full power-down). C0 and C1 inputs are design to pull high initially. Floating these inputs will put the device in disable mode. This is contrary to EL1528 where C0 and C1 inputs pull low initially and is in the enable state when C0 and C1 pins are floated. The device is supplied in a thermally-enhanced small footprint (4mmx5mm) 24 Ld QFN packages. The ISL1534 is specified for operation over the full -40°C to +85°C temperature range. The ISL1534 provides larger output swing at heavy loads, higher slew rate, and higher bandwidth while maintaining pin-to-pin drop-in compatibility with the ISL1532A. The ISL1534 integrates 50k pull-up resistors on C0 and C1 pins.