Skip to main content
Renesas Electronics Corporation
Dual Channel Differential DSL Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LDZ
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 5.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL1533AIRZ-T13)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)40
Channels (#)2
EnableYes
IBIAS (nA)7.5
IOUT (A)0.45
IS per Amp (mA)5
Length (mm)4
MOQ2500
Noise VN (nV/√Hz)10
Offset Voltage (Max) (mV)10
PSRR (db)55
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 5.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)400
THD (dB)68
Thermal ShutdownNo
Thickness (mm)0.9
VOUT (V)22.2
VS (Max) (V)30
VS (Min) (V)8
Width (mm)5

Description

The ISL1533A is a dual channel differential amplifier designed for driving high crest factor signals at very low distortion levels. The high drive capability of 450mA makes this driver ideal for DMT designs. It contains two pairs of wideband, high-voltage, current mode feedback amplifiers designed with the Renesas HS30 Bipolar SOI process for low power consumption in Asymmetric Digital Subscriber Line (ADSL) and Power Line Communications (PLC) systems. This process provides very rugged protection against lightning induced surges on the line. The supply current can be set using a resistor on the IADJ pin. Pins C0 and C1 can adjust supply current to one of four preset modes (full-IS, 3/4-IS, 1/2-IS, and full power-down). The ISL1533A integrates 50k pull-up resistors on Pins C0 and C1 to initially disable the device. The ISL1533A operates on ±5V to ±15V supplies or a single supply up to 30V and retains its bandwidth and linearity across the complete full scale supply range. The device is supplied in a thermally-enhanced small footprint (4mmx5mm) 24 Ld QFN package. The ISL1533A is specified for operation across the full -40°C to +85°C temperature range.