Skip to main content
Single Port, PLC Differential Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LDX
Lead Count (#):16
Pkg. Dimensions (mm):3.99 x 3.99 x 0.90
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL15100IRZ-T7)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)180
Channels (#)1
EnableYes
IBIAS (nA)2000
IOUT (A)0.75
IOUT @ RL0.16A @ 29Ω
IS per Amp (mA)16
Length (mm)4
MOQ1000
Noise VN (nV/√Hz)6
Offset Voltage (Max) (mV)85
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Price (USD)$2.46595
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)1200
THD (dB)-51
Thermal ShutdownYes
Thickness (mm)0.9
VOUT (V)9.2
VS (Max) (V)13.2
VS (Min) (V)8
Width (mm)4

Description

The ISL15100 is a single port differential line driver developed for Power Line Communication (PLC) applications. The device is designed to drive heavy line loads while maintaining the high level of linearity required in OFDM PLC modem links. With 15. 5dBm of total transmit signal power into 100Ω line load, the driver achieves -43dB average MTPR distortion across the output spectrum up to 86MHz. The ISL15100 has two bias current control pins (C0, C1) to allow for four power settings (disable, low, medium, high). In disable mode, the line driver outputs maintain a high impedance in the presence of high receive signal amplitude, so it doesn’t affect TDM receive signal integrity. The ISL15100 is available in the thermally-enhanced 16 Ld QFN and is specified for operation over the full -40°C to +85°C ambient temperature range.