| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LDX |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (ISL15100IRZ-T13) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 180 |
| Channels (#) | 1 |
| Enable | Yes |
| IBIAS (nA) | 2000 |
| IOUT (A) | 0.75 |
| IOUT @ RL | 0.16A @ 29Ω |
| IS per Amp (mA) | 16 |
| Length (mm) | 4 |
| MOQ | 6000 |
| Noise VN (nV/√Hz) | 6 |
| Offset Voltage (Max) (mV) | 85 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Pkg. Type | QFN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Slew Rate (V/µs) | 1200 |
| THD (dB) | -51 |
| Thermal Shutdown | Yes |
| Thickness (mm) | 0.9 |
| VOUT (V) | 9.2 |
| VS (Max) (V) | 13.2 |
| VS (Min) (V) | 8 |
| Width (mm) | 4 |
The ISL15100 is a single port differential line driver developed for Power Line Communication (PLC) applications. The device is designed to drive heavy line loads while maintaining the high level of linearity required in OFDM PLC modem links. With 15. 5dBm of total transmit signal power into 100Ω line load, the driver achieves -43dB average MTPR distortion across the output spectrum up to 86MHz. The ISL15100 has two bias current control pins (C0, C1) to allow for four power settings (disable, low, medium, high). In disable mode, the line driver outputs maintain a high impedance in the presence of high receive signal amplitude, so it doesn’t affect TDM receive signal integrity. The ISL15100 is available in the thermally-enhanced 16 Ld QFN and is specified for operation over the full -40°C to +85°C ambient temperature range.