Skip to main content
Renesas Electronics Corporation
Dual Power MOSFET Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EUL
Lead Count (#):8
Pkg. Dimensions (mm):9.7 x 6.6 x 3.94
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)9.7 x 6.6 x 3.94
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip/Solder Plate Comm. PDIP ONLY
Temp. Range (°C)0 to +70°C
Drivers (#)2
Fall Time0.03
IS (mA)5
Input Signal (Max)15
Input Signal (Min)-VP
Input Signal Range-VP to 15
Input Supply (Max) (VP)15 - 15
Input Supply Range (V)-15 - 15
Input Voltage (Max) (V)15
Length (mm)9.7
MOQ2000
Operating Freq (Max) (MHz)10
Output Signal (Max) (V)15
Output Signal (Min) (V)-15
Output Signal Range-15 to +15
Parametric CategoryLow-Side FET Drivers
Peak Output Current IPK (A)1
Pkg. TypePDIP
Qualification LevelStandard
RDS (ON) (Ohms)8
Rise Time (μs)30
Thickness (mm)3.94
Turn Off Delay (ns)20
Turn On Delay (ns)20
VBIAS (Min) (V)4.5
Width (mm)6.6

Description

The ICL7667 is a dual monolithic high-speed driver designed to convert TTL level signals into high current outputs at voltages up to 15V. Its High-Speed and current output enable it to drive large capacitive loads with high slew rates and low propagation delays. With an output voltage swing only millivolts less than the supply voltage and a maximum supply voltage of 15V, the ICL7667 is well suited for driving power MOSFETs in high frequency switched-mode power converters. The ICL7667's high current outputs minimize power losses in the power MOSFETs by rapidly charging and discharging the gate capacitance. The ICL7667's inputs are TTL compatible and can be directly driven by common pulse-width modulation control ICs.