Skip to main content
Renesas Electronics Corporation
CMOS Micropower Over/Under Voltage Detector

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EUL
Lead Count (#):8
Pkg. Dimensions (mm):9.7 x 6.6 x 3.94
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)9.7 x 6.6 x 3.94
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip/Solder Plate Comm. PDIP ONLY
Temp. Range (°C)0 to +70°C
Adjustable POR TimeoutNo
Adjustable VtripYes
Advanced FeaturesProgrammable Hysteresis
Fixed VtripNo
Input Voltage (Max) (V)16
Input Voltage (Min) (V)1.6
InterfaceN/A
Length (mm)9.7
MOQ1000
Manual ResetNo
Monitor Voltage (Max) (V)16 - 16
Parametric CategoryVoltage Supervisor & Reset ICs
Pkg. TypePDIP
Qualification LevelStandard
Reset Output TypeActive Low
Thickness (mm)3.94
TwinPin™ MR#/RST#No
VMONITORAdj to 1.3V Ref
Voltage Monitors (#)2
WDTNo
Width (mm)6.6

Description

The ICL7665S super CMOS micropower Over/Under voltage detector contains two low power, individually programmable voltage detectors on a single CMOS chip. Requiring typically 3μA for operation, the device is intended for battery-operated systems and instruments which require high or low voltage warnings, settable trip points, or fault monitoring and correction. The trip points and hysteresis of the two voltage detectors are individually programmed via external resistors. An internal bandgap type reference provides an accurate threshold voltage while operating from any supply in the 1. 6V to 16V range. The ICL7665S, super programmable Over/Under voltage detector is a direct replacement for the industry standard. The ICL7665B offering wider operating voltage and temperature ranges, improved threshold accuracy (ICL7665SA), and temperature coefficient, and guaranteed maximum supply current. All improvements are highlighted in the electrical characteristics section. All critical parameters are guaranteed over the entire commercial and industrial temperature ranges.