Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wide Operating Voltage Range ±1V to ±8V
  • High Input Impedance 1012Ω
  • Input Current Lower Than BIFETs 1pA (Typ)
  • Output Voltage Swing V+ and V-
  • Available as Duals (Refer to ICL7611 for Singles)
  • Low Power Replacement for Many Standard Op Amps

Description

The ICL761X/762X series is a family of monolithic CMOS operational amplifiers. These devices provide the designer with high performance operation at low supply voltages and selectable quiescent currents. They are an ideal design tool when ultra low input current and low power dissipation are desired. The basic amplifier will operate at supply voltages ranging from ±1V to ±8V, and may be operated from a single Lithium cell. The output swing ranges to within a few millivolts of the supply voltages. The quiescent supply current of these amplifiers is set to 100µA at the factory. This results in power consumption as low as 200µW per amplifier. Of particular significance is the extremely low (1pA) input current, input noise current of 0. 01pA/√ Hz, and 1012Ω input impedance. These features optimize performance in very high source impedance applications. The inputs are internally protected. Outputs are fully protected against short circuits to ground or to either supply. Because of the low power dissipation, junction temperature rise and drift are quite low. Applications utilizing these features may include stable instruments, extended life designs, or high density packages.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)0 to +70°C
Bandwidth (MHz)0.48
Gain Min1
Offset Voltage (Max) (mV)4
IBIAS (nA)0.001
IOUT (A)0.001
CMRR (dB)91
PSRR (db)86
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
IS per Amp (mA)0.1
Noise VN (nV/√Hz)100
Single Supply Voltage Range (V)2 - 16
Slew Rate (V/µs)0.16
VOUT (V)9.8
VS (Min) (V)2
VS (Max) (V)16
AVOL (dB)102
EnableNo
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PDIP9.7 x 6.6 x 3.9482.5
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Portable Instruments
  • Telephone Headsets
  • Hearing Aid/Microphone Amplifiers
  • Meter Amplifiers
  • Medical Instruments
  • High Impedance Buffers
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ICL7621DCBAZActiveAvailableIn StockRoHS:EN
SOIC1ku | $1.538#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CCHINA, MALAYSIAUSA
ICL7621DCBAZ-TActiveN/AIn StockRoHS:EN
SOIC1ku | $1.538#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CCHINA, MALAYSIAUSA
ICL7621DCPAZActiveAvailableIn StockRoHS:EN
PDIP1ku | $1.538#TubeNot Applicable2.5mm9.7 x 6.6 x 3.94YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIA, TAIWAN, PHILIPPINESUSA
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?