Skip to main content
Renesas Electronics Corporation
Single Channel 28Gbaud Linear TIA 10Km

Package Information

CAD Model:View CAD Model
Pkg. Type:BOARD
Pkg. Code:BD0
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeBox
Pb (Lead) FreeNo
Pb Free Categorye0
Temp. Range (°C)0 to 70°C
MOQ100
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeBOARD
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXR44100 single channel Transimpedance Linear Amplifier is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products for PAM4 modulation format targeted at the parallel optical links market. Together with a PIN discrete detector, high-capacity, high-availability optical link can be designed for next-generation Ethernet and datacom applications. The 3.3V SiGe device integrates the linear transimpedance preamplifier, the linear post-amplifier, and a versatile CML output stage for four optical channels.