Skip to main content
Renesas Electronics Corporation
Single Channel 28Gbaud Linear TIA 10Km

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 95°C
ApplicationSFP28, 25G Ethernet LR, 32G Fibre Channel, 25G EDR InfiniBand
Channels (#)1
Data Rate Max (Gbps)56
FunctionLinear TIA
MOQ100
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXR44100 single channel Transimpedance Linear Amplifier is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products for PAM4 modulation format targeted at the parallel optical links market. Together with a PIN discrete detector, high-capacity, high-availability optical link can be designed for next-generation Ethernet and datacom applications. The 3.3V SiGe device integrates the linear transimpedance preamplifier, the linear post-amplifier, and a versatile CML output stage for four optical channels.