Skip to main content
Renesas Electronics Corporation
28Gb/s Limited TIA Receiver

Package Information

Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Application25G Ethernet LR, 100G Ethernet LR4, QSFP28, EDR InfiniBand Transceivers and AOCs, SFP28+
Channels (#)1
Data Rate Max (Gbps)56
FunctionLinear TIA
MOQ100
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXR42100 Transimpedance Limiting Amplifier array is a member of the family of Optical Receiver Transmitter Array (ORTA) products targeted at the single channel fiber optic links market. Together with a discrete PiN detector array, high-capacity, high-availability optical links can be designed for datacom applications. Ideal for 100G to 25G fan-out applications. The 3.3V SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier, and a versatile CML output stage for a single, differential electrical channel.