| CAD Model: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICEW |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | WFP |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Application | SFP+, 10G Ethernet SR, 16G Fibre Channel, 14G FDR InfiniBand |
| Channels (#) | 1 |
| Data Rate Max (Gbps) | 14 |
| Function | Linear TIA |
| MOQ | 100 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Pkg. Type | WAFER |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
The HXR4101A is a low power and high performance dual-band limiting TIA. The HXR4101A implements all the functionalities that are traditionally shared between a TIA and a separate LIA chip. The HXR4101A can be used in stand-alone mode (no microcontroller need), or in an I 2Ccontrolled mode. The I2C interface and the embedded monitoring circuits enable fully programmable OSAs with co-packaged PD and receiver, for various applications such as low power SFP+ modules using Smart TO-cans®.