Skip to main content
Renesas Electronics Corporation
28Gbps - 4 Channel CLR4 Receiver

Package Information

Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
ApplicationQSFP28, 100G Ethernet DR4 and FR4, 100G EDR InfiniBand
Channels (#)4
Data Rate Max (Gbps)28
FunctionLinear TIA
MOQ100
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXR32400 Transimpedance Amplifier with Limiting Output stage, 4th generation device is a lower power member of the family of Optical Receiver Transmitter Array (ORTA) products targeted at the 28Gbps parallel optical links market. Together with a PIN detector array or discrete detectors, high-capacity, high-availability optical 100GBase-CLR4 links can be designed for telecom and datacom applications. The SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier and a versatile CML output stage for four optical channels.