Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: BOARD
Pkg. Code: BD0
Lead Count (#):
Pkg. Dimensions (mm): 0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 0
Carrier Type Box
Pb (Lead) Free No
Pb Free Category e0
Temp. Range (°C) 0 to 70°C
Data Rate Max (Gbps) 56
MOQ 1
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Pkg. Type BOARD
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No

Description

The HXR14400 Transimpedance Linear Amplifier quad channel array is a member of the family of Optical Receiver Transmitter Array (ORTA) products for PAM4 modulation format targeted at the parallel optical links market.  Together with a PIN detector array or discrete detectors, high capacity, high availability optical link can be designed for the next generation Ethernet and Datacom applications. 

The 3.3V SiGe device integrates the linear transimpedance pre-amplifier, the linear post-amplifier and a versatile CML output stage for four optical channels.