| CAD Model: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICEW |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | WFP |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -5 to 95°C |
| Application | 50G Ethernet SR, SFP56-SR |
| Channels (#) | 1 |
| Data Rate Max (Gbps) | 56 |
| Function | Linear TIA |
| MOQ | 100 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Pkg. Type | WAFER |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
The HXR14100 single-channel linear Trans-Impedance Amplifier (TIA) is a member of Renesas' Optical Receiver Transmitter Array (ORTA) product family. Together with a PIN detector, the HXR14100 can be used to design a compact linear Receiver Optical Sub-Assembly (ROSA) for the next-generation 200G optical transceivers with advanced modulation schemes in 28GBaud PAM4 data rates.
This TIA operates in a 3.3V supply or 2.9V supply for low power consumption, providing exceptionally low input referred noise density, wide input optical power range, excellent linearity up to 3mA overload, and a high bandwidth. The chip is designed with the patented adaptive biasing scheme.