Skip to main content
Renesas Electronics Corporation
28Gb/s CDR/Retimer, Uni-Di

Package Information

Pkg. Type:VFQFPN
Pkg. Code:ZZZ
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Carrier TypeTube
ApplicationQSFP28, 100G Ethernet SR and LR, 100G EDR InfiniBand
Channels (#)4
Data Rate Max (Gbps)28
FunctionCDR / Retimer
Lead Count (#)0
MOQ1
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Carrier (#)1
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C

Description

The HXC42400 is a uni-directional Quad Channel CDR / Retimer for retiming data rates from 25Gbps to 28.05Gbps. It is optimized for 100Gbps Ethernet, OIF CEI-28G-VSR and OTU-4 Optical Transport applications. The HXC42400 can be used in either direction of a transceiver module and can be adopted into QSFP28+, or CFP2/CFP4 modules because of its low 100mW per channel power dissipation. In Bypass operation, the HXC42400 supports legacy data rates up to 16Gbps.

Designed for direct DC-coupled anode drive of the DFB laser diode for cost-effective and compact assemblies. Available in FCBGA 5x5mm form.