Skip to main content
CMOS Programmable Peripheral Interface

Package Information

Pkg. Type:SBDIP
Pkg. Code:HVX
Lead Count (#):40
Pkg. Dimensions (mm):50.80 x 15.11 x 2.41
Pitch (mm):2.54

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)40
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
DLA SMD5962-95819
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)50
Length (mm)50.8
Pitch (mm)2.5
Pkg. Dimensions (mm)50.8 x 15.1 x 2.41
Qualification LevelQML Class Q (military),QML Class V (space)
RatingHarsh Environment
TID HDR (krad(Si))100
Thickness (mm)2.41
Width (mm)15.1

Description

Support is limited to customers who have already adopted these products.

The Intersil 82C55A is a high performance CMOS version of the industry standard 8255A and is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). It is a general purpose programmable I/O device which may be used with many different microprocessors. There are 24 I/O pins which may be individually programmed in 2 groups of 12 and used in 3 major modes of operation. The high performance and industry standard configuration of the 82C55A make it compatible with the 80C86, 80C88 and other microprocessors. Static CMOS circuit design insures low operating power. TTL compatibility over the full military temperature range and bus hold circuitry eliminate the need for pull-up resistors. The Intersil advanced SAJI process results in performance equal to or greater than existing functionally equivalent products at a fraction of the power.