| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | HWM |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 15.2 x 10.2 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 3A001.a.2.c |
| HTS (US) | 8542.39.0050 |
| Lead Count (#) | 24 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 15.2 x 10.2 x 0.00 |
| DLA SMD | 5962R9675502VXC |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | DSEE Free (DI) |
| Die Sale Availability? | No |
| Flow | RH Hermetic |
| LSB Accuracy Over Temperature (±%) | 0.75 |
| LSB Accuracy at 25°C (±%) | 0.125 |
| LSB Max Nonlinearity Over Temperature (%) | 0.5 |
| Length (mm) | 15.2 |
| Max Gain Drift (ppm/°C) | 50 |
| PROTO Availability? | Yes |
| Pkg. Type | CFP |
| Qualification Level | Class V |
| Rating | Space |
| SMD URL | 5962-96755 |
| Speed | 0.5LSB in 500ns (Max) |
| TID HDR (krad(Si)) | 100 |
| Width (mm) | 10.2 |
The HS-565BRH is a fast, radiation hardened 12-bit current output, digital-to-analog converter. This part replaced the HS-565ARH, which is no longer available. The monolithic chips include a precision voltage reference, thin-film R-2R ladder, reference control amplifier, and twelve high-speed bipolar current switches. The Intersil Dielectric Isolation process provides latch-up free operation while minimizing stray capacitance and leakage currents, to produce an excellent combination of speed and accuracy. Also, ground currents are minimized to produce a low and constant current through the ground terminal, which reduces error due to code-dependent ground currents. HS-565BRH die are laser trimmed for a maximum integral nonlinearity error of ±0. 25 LSB at +25 °C. In addition, the low noise buried zener reference is trimmed both for absolute value and minimum temperature coefficient. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96755.