Features
- Electrically screened to SMD # 5962-95690
- QML qualified per MIL-PRF-38535 requirements
- Radiation environment
- High dose rate (50-300rad(Si)/s): 100krad(Si)
- Low dose rate (0.01rad(Si)/s): 50krad(Si)
- No latch-up, dielectrically isolated device islands
- Low noise
- At 1kHz: 4.3nV/√Hz (Typ)
- At 1kHz: 0.6pA/√Hz (Typ)
- Low offset voltage: 3.0mV (Max)
- High slew rate: 2.0V/µs (Typ)
- Gain bandwidth product: 8.0MHz (Typ)
Description
Support is limited to customers who have already adopted these products.
The HS-5104ARH is a radiation hardened, monolithic quad operational amplifier that provides highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to Single Event Latch-Up. The HS-5104ARH shows almost no change in offset voltage after exposure to 100kRAD(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open loop gain in excess of 40k. This quad operational amplifier is available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.
Applications
- High Q, active filters
- Voltage regulators
- Integrators
- Signal generators
- Voltage references
- Space environment
Applied Filters: