| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KAL |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 9.91 x 6.60 x 0.00 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CFP |
| Lead Count (#) | 14 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.9 x 6.6 x 0.00 |
| DLA SMD | 5962F9581307VXC |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | DSEE Free (DI) |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Leakage Current (max, post-rad) (±nA) | 100 |
| Length (mm) | 9.9 |
| PROTO Availability? | Yes |
| Qualification Level | Class V |
| RON (max) (ohms) | 70 |
| Rating | Space |
| SMD URL | 5962-95813 |
| Supply Current (max, post-rad) | +150µA/-100µA |
| Supply Voltage (max) (V) | 12 - 12 |
| Supply Voltage (min) (V) | -12 - -12 |
| Supply Voltage of Specification Limits (±V) | 12 |
| Switches (#) | 2 |
| TID HDR (krad(Si)) | 300 |
| TID LDR (krad(Si)) | 50 |
| Turn-Off Time (max) (ns) | 450 |
| Turn-On Time (max) (ns) | 500 |
| Width (mm) | 6.6 |
| rON (max, post-rad) (Ω) | 70 |
| tOFF (max, post-rad) (ns) | 450 |
| tON (max, post-rad) (ns) | 500 |
The HS-303ARH, HS-303AEH, HS-303BRH, HS-303BEH analog switches are monolithic devices fabricated using the Renesas dielectrically isolated Radiation Hardened Silicon Gate (RSG) process technology to ensure latch-up free operation. They are pinout compatible and functionally equivalent to the HS-303RH, but offer improved 300kRAD(Si) total dose capability. These switches offer low-resistance switching performance for analog voltages up to the supply rails. ON-resistance is low and stays reasonably constant over the full range of operating voltage and current. ON-resistance also stays reasonably constant when exposed to radiation. Break-before-make switching is controlled by 5V digital inputs. The HS-303ARH and HS-303AEH should be operated with nominal ±15V supplies, while the HS-303BRH and HS-303BEH should be operated with nominal ±12V supplies.