Skip to main content
Renesas Electronics Corporation
Dual, Wideband, High Input Impedance Uncompensated Operational Amplifier

Package Information

Pkg. Type:CFP
Pkg. Code:KBK
Lead Count (#):18
Pkg. Dimensions (mm):11.2 x 8.4 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeCFP
Lead Count (#)18
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
DLA SMD5962-97512
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ45
Temp. Range (°C)-55 to +125°C
CAGE code34371
Length (mm)11.2
Pitch (mm)1.3
Pkg. Dimensions (mm)11.2 x 8.4 x 0.00
Qualification LevelClass V
RatingSpace
SMD URL5962-97512
TID HDR (krad(Si))300
Width (mm)8.4

Description

Support is limited to customers who have already adopted these products.

The HS-22620RH is a radiation hardened, dual bipolar operational amplifier that features very high input impedance coupled with wideband AC performance. The high resistance of the input stage is complemented by low offset voltage (6mV Max at 25°C) and low bias current (50nA Max at 25°C) to facilitate accurate signal processing. Offset voltage can be reduced further by means of an external nulling potentiometer. The stable closed loop gains greater than 10, the 20V/µs minimum slew rate at 25°C and the 80kV/V minimum open loop gain at 25°C, enable the HS-22620RH to perform high gain amplification of very fast, wideband signals. These dynamic characteristics, coupled with fast settling times, make these amplifiers ideally suited to pulse amplification designs as well as high frequency or video applications. The frequency response of the amplifier can be tailored to exact design requirements by means of an external bandwidth control capacitor. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-97512.