Skip to main content
Renesas Electronics Corporation
Radiation Hardened Quad Voltage Comparator

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:DAA
Lead Count (#):14
Pkg. Dimensions (mm):17.8 x 7.5 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)17.8 x 7.5 x 2.41
DLA SMD5962F9861303VCC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
Comparator TypeDual
DSEE (MeV·cm2/mg)20
Die Sale Availability?Yes
FlowRH Hermetic
Input Offset Voltage Vio (Max) (mV (±))2
Length (mm)17.8
PROTO Availability?Yes
Qualification LevelClass V
RatingSpace
Response Time (max) (ns)7000
SMD URL98613
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)5 - 5
TID HDR (krad(Si))300
TID LDR (krad(Si))50
Thickness (mm)2.41
Width (mm)7.5

Description

The Radiation Hardened HS-139RH, HS-139EH consists of four independent single or dual supply voltage comparators on a single monolithic substrate. The common mode input voltage range includes ground, even when operated from a single supply and the low supply current makes these comparators suitable for low power applications. These types were designed to directly interface with TTL and CMOS. The HS-139RH, HS-139EH are fabricated on our dielectrically isolated Rad Hard Silicon Gate (RSG) process, which provides an immunity to Single Event Latch-up and the capability of highly reliable performance in any radiation environment. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the HS-139RH, HS-139EH are contained in SMD 5962-98613.