Skip to main content
Renesas Electronics Corporation
14-Bit, 130MSPS, CommLink™ High Speed D/A Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MNE
Lead Count (#):28
Pkg. Dimensions (mm):9.7 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (HI5960IAZ-T)Download

Product Attributes

Lead Count (#)28
Carrier TypeReel
Pitch (mm)0.7
Pkg. Dimensions (mm)9.7 x 4.4 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Conversion Rate (Max) (kSPS)130000
Differential NonLinearity LSB3
Integral NonLinearity LSB5
Length (mm)9.7
MOQ2500
Output I/VI
Pkg. TypeTSSOP
Power (text)84mW at 130Msps (3V)
Qualification LevelStandard
Resolution (bits)14
SFDR (Typical) to Nyquist77dBc 2.5MHz@50Msps
Supply Voltage Vs Range3 to 5
VREF (V)Int/Ext
VS (Max) (V)5
VS (Min) (V)3
Width (mm)4.4

Description

The HI5960 is a 14-bit, 130MSPS (Mega Samples Per Second), High-Speed, low power, D/A converter which is implemented in an advanced CMOS process. Operating from a single +3V to +5V supply, the converter provides 20mA of full scale output current and includes edge-triggered CMOS input data latches. Low glitch energy and excellent frequency domain performance are achieved using a segmented current source architecture. This device complements the CommLink HI5x60 and HI5x28 family of High-Speed converters, which includes 8, 10, 12, and 14-bit devices.