Skip to main content
Renesas Electronics Corporation
10-Bit, 125/60MSPS, High Speed D/A Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MNE
Lead Count (#):28
Pkg. Dimensions (mm):9.7 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (HI5760IAZ)Download

Product Attributes

Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Conversion Rate (Max) (kSPS)125000
Pitch (mm)0.7
Pkg. Dimensions (mm)9.7 x 4.4 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Differential NonLinearity LSB0.5
Integral NonLinearity LSB1
Length (mm)9.7
MOQ500
Output I/VI
Pkg. TypeTSSOP
Power (text)27mW at 100Msps (3V)
Qualification LevelStandard
Resolution (bits)10
SFDR (Typical) to Nyquist68dBc 5MHz@100Msps
Supply Voltage Vs Range3 to 5
VREF (V)Int/Ext
VS (Max) (V)5
VS (Min) (V)3
Width (mm)4.4

Description

The HI5760 is a 10-bit, 125MSPS, High-Speed, low power, D/A converter which is implemented in an advanced CMOS process. Operating from a single +3V to +5V supply, the converter provides 20mA of full scale output current and includes edge-triggered CMOS input data latches. Low glitch energy and excellent frequency domain performance are achieved using a segmented current source architecture. For an equivalent performance dual version, see the HI5728. This device complements the CommLink™ HI5X60 family of High-Speed converters offered by Intersil, which includes 8, 10, 12, and 14-bit devices.