Skip to main content
Renesas Electronics Corporation
Quad, 350MHz, Low Power, Programmable Gain Buffer Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSU
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)14
Carrier TypeTube
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-50
3rd Harmonic (dB)-60
Bandwidth (MHz)350
CMRR (dB)45
Channels (#)4
Diff Gain (%)0.03
Diff Phase (°)0.02
Distortion Conditions2Vpp, 10MHz
EnableNo
Gain Min1
IBIAS (nA)1000
IOUT (A)0.055
IS per Amp (mA)5.9
Length (mm)8.7
MOQ200
Noise VN (nV/√Hz)7
Offset Voltage (Max) (mV)10
Output Headroom (V)1.8
PSRR (db)49
Pitch (mm)1.3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)1650
Thermal ShutdownNo
Topology [Rail 1]Fixed Gain
VOUT (V)6.4
VS (Max) (V)11
VS (Min) (V)9
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The HFA1412 is a quad closed loop Buffer featuring user programmable gain and high speed video performance. A unique feature of the HFA1412's pinout allows the user to select a voltage gain of +1, -1, or +2 (see the Application Information section). The on-chip gain setting resistors eliminate eight external resistors, thus saving board space or freeing up space for termination resistors. The on-chip feedback resistor is preset at the optimum value, and also eliminates worries about parasitic feedback capacitance. Additionally, the capacitance sensitive summing node is buried inside the package where it is unaffected by PCB parasitics. Compatibility with existing op amp pinouts provides flexibility to upgrade low gain amplifiers, while decreasing component count. Unlike most buffers, the standard pinout provides an upgrade path should a higher closed loop gain be needed at a future date. The HFA1412 is an excellent choice for component and composite video systems as indicated by the excellent gain flatness, and 0. 03%/0. 02 Degree Differential Gain/Phase specifications (RL = 150Ω). Its ability to deliver a gain of +2 with no external resistors makes it particularly desirable for applications driving double terminated cables. For Military product, refer to the HFA1412/883 data sheet.