| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MTG |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (HFA1105IBZ96) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| 2nd Harmonic (dB) | -48 |
| 3rd Harmonic (dB) | -50 |
| AVOL (dB) | 114 |
| Bandwidth (MHz) | 330 |
| CMRR (dB) | 50 |
| Channels (#) | 1 |
| Diff Gain (%) | 0.02 |
| Diff Phase (°) | 0.03 |
| Distortion Conditions | 2Vpp, 10MHz |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 2000 |
| IOUT (A) | 0.06 |
| IS per Amp (mA) | 5.8 |
| Length (mm) | 4.9 |
| MOQ | 2500 |
| Noise VN (nV/√Hz) | 3.5 |
| Offset Voltage (Max) (mV) | 5 |
| Output Headroom (V) | 1.6 |
| PSRR (db) | 54 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 9 - 11 |
| Slew Rate (V/µs) | 1000 |
| Thermal Shutdown | No |
| Topology [Rail 1] | CFA |
| VOUT (V) | 6.8 |
| VS (Max) (V) | 11 |
| VS (Min) (V) | 9 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 1000 |
The HFA1105 is a High-Speed, low power current feedback amplifier built with Intersil's proprietary complementary bipolar UHF-1 process. This amplifier features an excellent combination of low power dissipation (58mW) and high performance. The slew rate, bandwidth, and low output impedance (0. 08Ω) make this amplifier a good choice for driving Flash ADCs. Component and composite video systems also benefit from this op amp's excellent gain flatness, and good differential gain and phase specifications. The HFA1105 is ideal for interfacing to Intersil's line of video crosspoint switches (HA4201, HA4600, HA4314, HA4404, HA4344), to create high performance, low power switchers and routers. The HFA1105 is a low power, high performance upgrade for the CLC406. For a comparable amplifier with output disable or output limiting functions, please see the data sheets for the HFA1145 and HFA1135 respectively. For Military grade product, please refer to the HFA1145/883 data sheet.