Skip to main content
Renesas Electronics Corporation
330MHz, Low Power, Current Feedback Video Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTG
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HFA1105IBZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-48
3rd Harmonic (dB)-50
AVOL (dB)114
Bandwidth (MHz)330
CMRR (dB)50
Channels (#)1
Diff Gain (%)0.02
Diff Phase (°)0.03
Distortion Conditions2Vpp, 10MHz
EnableNo
Gain Min1
IOUT (A)0.06
IS per Amp (mA)5.8
Length (mm)4.9
MOQ980
Noise VN (nV/√Hz)3.5
Offset Voltage (Max) (mV)5
Output Headroom (V)1.6
PSRR (db)54
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableiSim
Single Supply Voltage Range (V)9 - 11
Slew Rate (V/µs)1000
Thermal ShutdownNo
Topology [Rail 1]CFA
VOUT (V)6.8
Width (mm)3.9
field__slew_rate_typical_1000

Description

The HFA1105 is a High-Speed, low power current feedback amplifier built with Intersil's proprietary complementary bipolar UHF-1 process. This amplifier features an excellent combination of low power dissipation (58mW) and high performance. The slew rate, bandwidth, and low output impedance (0. 08Ω) make this amplifier a good choice for driving Flash ADCs. Component and composite video systems also benefit from this op amp's excellent gain flatness, and good differential gain and phase specifications. The HFA1105 is ideal for interfacing to Intersil's line of video crosspoint switches (HA4201, HA4600, HA4314, HA4404, HA4344), to create high performance, low power switchers and routers. The HFA1105 is a low power, high performance upgrade for the CLC406. For a comparable amplifier with output disable or output limiting functions, please see the data sheets for the HFA1145 and HFA1135 respectively. For Military grade product, please refer to the HFA1145/883 data sheet.