Skip to main content
Uni-Logic 74LV-A LVT-A 1G/1GW/2G Series

Package Information

CAD Model: View CAD Model
Pkg. Type: SSOP
Pkg. Code: pkg_689
Lead Count (#): 8
Pkg. Dimensions (mm): 2.3 x 2 x 0.9
Pitch (mm):

Environmental & Export Classifications

RoHS (74LV2G66AUSE-E) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SSOP
Carrier Type Embossed Tape
Family Name 74LV2GA LV2GTA
Function Analog Switch
Lead Compliant Yes
Lead Count (#) 8
Length (mm) 2
MOQ 3000
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 2 x 2 x 0.9
Tape & Reel No
Thickness (mm) 0.9
Width (mm) 2

Description

Support is limited to customers who have already adopted these products.

These logic ICs with ultra-small package with 1-3 gate are ideal for reducing device size and allowing effective use of board space.