Skip to main content
Uni-Logic 74LV-A LVT-A 1G/1GW/2G Series

Package Information

CAD Model: View CAD Model
Pkg. Type: CMPAK
Pkg. Code: pkg_1115
Lead Count (#): 6
Pkg. Dimensions (mm): 2 x 1.25 x 1.1
Pitch (mm):

Environmental & Export Classifications

RoHS (74LV1GW53ACME-E) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CMPAK
Carrier Type Embossed Tape
Family Name 74LV1GWA
Function 2channel Analog Multiplexer / Demultiplexer
Lead Compliant Yes
Lead Count (#) 6
Length (mm) 1
MOQ 3000
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 1 x 2 x 1.1
Tape & Reel No
Thickness (mm) 1.1
Width (mm) 2

Description

Support is limited to customers who have already adopted these products.

These logic ICs with ultra-small package with 1-3 gate are ideal for reducing device size and allowing effective use of board space.