Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (ALVCH16244TE-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Family NameHD74ALVC Series
Function16-bit Buffer/Driver with 3-state Outputs
Lead CompliantYes
MOQ1000
Pb (Lead) FreeYes
RemarksHD74ALVCH16/162xxx contain bus hold circuit. HD74ALVC/ALVCH162xxx contains output damping resistor (26 ohm).
Tape & ReelNo

Description

Support is limited to customers who have already adopted these products.

Ultra-high-speed 3. 3V drive series suitable for increasing device speed. This lineup of products is suitable for driving a 16-bit bus.