Skip to main content
Renesas Electronics Corporation
Level Shifter

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_55
Lead Count (#):48
Pkg. Dimensions (mm):12 x 6 x 1.2
Pitch (mm):

Environmental & Export Classifications

RoHS (ALVC165245ATE-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Family NameHigh Speed Level Shifter
Function16bit 1.2 to 3.6 Level Shifter/Transceiver with 3state Output
Lead CompliantYes
Lead Count (#)48
Length (mm)12
MOQ1000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 6 x 1.2
Tape & ReelNo
Thickness (mm)1.2
Width (mm)6

Description

Support is limited to customers who have already adopted these products.

These ICs perform high-speed bidirectional signal level conversion for two supply voltages on the same board.