Skip to main content
8M BSI CMOS Image Sensor for Security Applications

Package Information

CAD Model: View CAD Model
Pkg. Type: VQFN
Pkg. Code: pkg_728
Lead Count (#): 36
Pkg. Dimensions (mm): 6 x 6 x 0.95
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
RoHS (HD49343NPEB-E) EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type VQFN
Lead Count (#) 36
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application Camera AFE
Device Functions Front-End
Family Name Analog Front-ends (CDS PGA ADC)
Lead Compliant Yes
Length (mm) 6
MOQ 2000
Pkg. Dimensions (mm) 6 x 6 x 0.95
Supply Voltage (V) 3 - 3
Tape & Reel No
Target applications Visual equipment
Thickness (mm) 0.95
Width (mm) 6

Description

The HD49343NP is a CMOS IC that provides CDS-PGA analog processing (CDS/PGA) suitable for CCD camera digital signal processing systems together with a 12-bit A/D converter in a single chip.