| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | pkg_53 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 8 x 4 x 1.1 |
| Pitch (mm): |
| RoHS (151015TEL-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TSSOP |
| Carrier Type | Embossed Tape |
| Family Name | Level Shifter HD151015 |
| Function | 9bit Level Shifter/Transceiver with 3state outputs |
| Lead Compliant | Yes |
| Lead Count (#) | 24 |
| Length (mm) | 8 |
| MOQ | 1000 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 8 x 4 x 1.1 |
| Remarks | Interface IC |
| Tape & Reel | No |
| Thickness (mm) | 1.1 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.
These ICs perform high-speed bidirectional signal level conversion for two supply voltages on the same board.