Skip to main content
Renesas Electronics Corporation
4 BIT FULL ADDER W/FAST CARRY

Package Information

Pkg. Type:CFP
Pkg. Code:KBG
Lead Count (#):16
Pkg. Dimensions (mm):10.4 x 6.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)10.4 x 6.9 x 0.00
DLA SMD5962-95774
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
Length (mm)10.4
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))200
Width (mm)6.9

Description

Support is limited to customers who have already adopted these products.

HCTS283MS is (No longer available or supported. No recommended replacement is available) a Radiation Hardened, High Speed CMOS, 4-Bit Binary Full Adder with Fast Carry, featuring TTL Compatible Inputs. It adds 2 4-BIT Binary words (Ax + Bx) plus the internal carry bit, the input conditions at A0, B0, A1, B1, and CIN are used to determine outputs S0 and S1 and the value of the internal carry C1. The values at C1, A2, B2, A3, and B3 are then used to determine outputs S2, S3, and COUT. Specified over a case temperature of -55°C to +125°C. the HCTS283MS is no longer available or supported. No recommended replacement is available.