Skip to main content
Renesas Electronics Corporation
CMOS Dual 2-to-4 Line Decoder/Demultiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBJ
Lead Count (#):16
Pkg. Dimensions (mm):10.4 x 6.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)10.4 x 6.9 x 0.00
DLA SMD5962R9575301VXC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
DSEE (MeV·cm2/mg)SEL free
Length (mm)10.4
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))200
TID LDR (krad(Si))ELDRS free
Width (mm)6.9

Description

The Intersil HCTS139MS is a radiation hardened 2 to 4 line decoder/demultiplexer with an active low enable. Data on the select inputs cause one of the four normally high outputs to go to a low logic level. The demultiplexing function is performed by using the enable input as the data input. The HCTS139MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family with TTL input compatibility. The HCTS139MS is supplied in a 16-lead ceramic flatpack (K suffix) or an SBDIP package (D suffix).