Skip to main content
Renesas Electronics Corporation
CMOS 4-to-16 Line Decoder/Demultiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:HWL
Lead Count (#):24
Pkg. Dimensions (mm):15.2 x 10.2 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)24
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)15.2 x 10.2 x 0.00
DLA SMD5962R9572901VXC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
DSEE (MeV·cm2/mg)SEL free
Length (mm)15.2
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))200
TID LDR (krad(Si))ELDRS free
Width (mm)10.2

Description

The Intersil HCS154MS is a radiation hardened 4 to 16 line decoder/demultiplexer with two enable inputs. A high on either enable input forces the output to a high state. The Demultiplexing function is performed by using the four input lines to select the desired output states. The HCS154MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS154MS is supplied in a 24-lead ceramic flatpack (K suffix) or an SBDIP package (D suffix).