Skip to main content
CMOS 8-Input Multiplexer

Package Information

CAD Model: View CAD Model
Pkg. Type: CFP
Pkg. Code: KBG
Lead Count (#): 16
Pkg. Dimensions (mm): 10.41 x 6.86 x 0.00
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) Not Applicable
Pb (Lead) Free Exempt
ECCN (US) 9A515.e.1
HTS (US) 8542.39.0090

Product Attributes

Pkg. Type CFP
Lead Count (#) 16
Carrier Type Tray
Moisture Sensitivity Level (MSL) Not Applicable
DLA SMD 5962R9572801VXC
Pb (Lead) Free Exempt
Pb Free Category Gold Plate over compliant Undercoat-e4
MOQ 25
Temp. Range (°C) -55 to +125°C
CAGE code 34371
DSEE (MeV·cm2/mg) SEL free
Length (mm) 10.4
Pitch (mm) 1.3
Pkg. Dimensions (mm) 10.4 x 6.9 x 0.00
Qualification Level QML Class V (space)
Rating Space
TID HDR (krad(Si)) 200
TID LDR (krad(Si)) ELDRS free
Width (mm) 6.9

Description

The Intersil HCS151MS is a radiation hardened 8-input multiplexer with three binary control inputs (S0, S1, S2) and an active low enable (E) input. The three binary signals select one of eight channels. Outputs are both inverting and non-inverting. The HCS151MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS151MS is supplied in a 16-lead ceramic flatpack (K suffix) or an SBDIP package (D suffix).