Skip to main content
Nch Single Power Mosfet 100V 20A 28Mohm Wpak

Package Information

CAD Model: View CAD Model
Pkg. Type: WPAK
Pkg. Code: pkg_8479
Lead Count (#): 8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 2300
ID (A) 20
Lead Compliant Yes
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 20
Pkg. Type WPAK
Qg typ (nC) 32
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 28
RDS (ON) (Typical) @ 10V / 8V (mohm) 22
Standard Pkg. Type Power SON-8 5x6
Tape & Reel No
VDSS (Max) (V) 100
VGSS (V) 20
Vgs (off) (Max) (V) 5

Description

The HAT2200WP is a Nch Single Power Mosfet 100V 20A 28Mohm Wpak.