Skip to main content
Nch Single Power Mosfet 20V 2.5A 58Mohm Cmfpak6

Package Information

CAD Model: View CAD Model
Pkg. Type: CMFPAK
Pkg. Code: pkg_6740
Lead Count (#): 6
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 6
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 270
ID (A) 2.5
Lead Compliant Yes
MOQ 3000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 0.85
Pkg. Type CMFPAK
Qg typ (nC) 2.8
Qualification Level Industrial
RDS (ON) (Max) @2.5V or 1.8V (mohm) 93
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 58
Tape & Reel No
VDSS (Max) (V) 20
VGSS (V) 12
Vgs (off) (Max) (V) 1.4

Description

The HAT2196C is a Nch Single Power Mosfet 20V 2.5A 58Mohm Cmfpak6.