Skip to main content
Renesas Electronics Corporation
Quad 125MHz Video Current Feedback Amplifier with Disable

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWR
Lead Count (#):20
Pkg. Dimensions (mm):12.9 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)12.9 x 7.5 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-51
3rd Harmonic (dB)-55
Bandwidth (MHz)125
CMRR (dB)53
Channels (#)4
Diff Gain (%)0.03
Diff Phase (°)0.03
Distortion Conditions2Vpp, 10MHz
EnableYes
Gain Min1
IBIAS (nA)4000
IOUT (A)0.02
IS per Amp (mA)7.5
Length (mm)12.9
MOQ1000
Noise VN (nV/√Hz)4.5
Offset Voltage (Max) (mV)3
Output Headroom (V)2
PSRR (db)60
Pkg. TypeSOICW
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)475
Thermal ShutdownNo
Topology [Rail 1]CFA
VOUT (V)6
VS (Max) (V)30
VS (Min) (V)9
Width (mm)7.5

Description

Support is limited to customers who have already adopted these products.

The HA5024 is a quad version of the popular Intersil HA5020. It features wide bandwidth and high slew rate, and is optimized for video applications and gains between 1 and 10. It is a current feedback amplifier and thus yields less bandwidth degradation at high closed loop gains than voltage feedback amplifiers. The low differential gain and phase, 0. 1dB gain flatness, and ability to drive two back terminated 75Ω cables, make this amplifier ideal for demanding video applications. The HA5024 also features a disable function that significantly reduces supply current while forcing the output to a true high impedance state. This functionality allows 2:1 and 4:1 video multiplexers to be implemented with a single IC. The current feedback design allows the user to take advantage of the amplifier's bandwidth dependency on the feedback resistor. By reducing RF, the bandwidth can be increased to compensate for decreases at higher closed loop gains or heavy output loads.