| CAD Model: | View CAD Model |
| Pkg. Type: | SOT23 |
| Pkg. Code: | PBN |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.9 x 1.7 x 0.00 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 2.9 x 1.7 x 0.00 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | 0 to +70°C |
| Bandwidth (MHz) | 480 |
| Channels (#) | 1 |
| Enable | Yes |
| Gain Min | 1 |
| IBIAS (nA) | 30000 |
| IOUT (A) | 0.02 |
| IS per Amp (mA) | 10.5 |
| Length (mm) | 2.9 |
| MOQ | 3000 |
| Offset Voltage (Max) (mV) | 10 |
| Output Headroom (V) | 2.2 |
| Pkg. Type | SOT23 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 9 - 11 |
| Slew Rate (V/µs) | 1700 |
| THD (dB) | 80 |
| Thermal Shutdown | No |
| Topology [Rail 1] | Fixed Gain |
| VOUT (V) | 5.6 |
| VS (Max) (V) | 11 |
| VS (Min) (V) | 9 |
| Width (mm) | 1.7 |
| field__slew_rate_typical_ | 1700 |
Support is limited to customers who have already adopted these products.
The HA4600 is a very wide bandwidth, unity gain buffer ideal for professional video switching, HDTV, computer monitor routing, and other high performance applications. The circuit features very low power dissipation (105mW Enabled, 1mW Disabled), excellent differential gain and phase, and very high off isolation. When disabled, the output is switched to a high impedance state, making the HA4600 ideal for routing matrix equipment and video multiplexers. The HA4600 also features fast switching and symmetric slew rates. A typical application for the HA4600 is interfacing Intersil’s wide range of video crosspoint switches. For applications requiring a tally output (enable indicator), please refer to the HA4201 data sheet.