| CAD Model: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | HEY |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 8.9 x 8.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 20 |
| Carrier Type | Tube |
| Pkg. Dimensions (mm) | 8.9 x 8.9 x 0.00 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -55 to +125°C |
| 2nd Harmonic (dB) | -68 |
| 3rd Harmonic (dB) | -68 |
| AVOL (dB) | 55 |
| Bandwidth (MHz) | 100 |
| CMRR (dB) | 60 |
| Channels (#) | 1 |
| Diff Gain (%) | 0.02 |
| Diff Phase (°) | 0.03 |
| Distortion Conditions | 2Vpp, 5MHz |
| Enable | Yes |
| Gain Min | 1 |
| IBIAS (nA) | 3000 |
| IOUT (A) | 0.02 |
| IS per Amp (mA) | 10 |
| Length (mm) | 8.9 |
| MOQ | 112 |
| Noise VN (nV/√Hz) | 4.5 |
| Offset Voltage (Max) (mV) | 8 |
| Output Headroom (V) | 2.3 |
| PSRR (db) | 64 |
| Pitch (mm) | 1.3 |
| Pkg. Type | CLCC |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 10 - 30 |
| Slew Rate (V/µs) | 800 |
| Thermal Shutdown | No |
| Topology [Rail 1] | CFA |
| VOUT (V) | 25.4 |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 10 |
| Width (mm) | 8.9 |
| field__slew_rate_typical_ | 800 |
Support is limited to customers who have already adopted these products.
The HA-5020 is a wide bandwidth, high slew rate amplifier optimized for video applications and gains between 1 and 10. Manufactured on Intersil’s Reduced Feature Complementary Bipolar DI process, this amplifier uses current mode feedback to maintain higher bandwidth at a given gain than conventional voltage feedback amplifiers. Since it is a closed loop device, the HA-5020 offers better gain accuracy and lower distortion than open loop buffers. The HA-5020 features low differential gain and phase and will drive two double terminated 75Ω coax cables to video levels with low distortion. Adding a gain flatness performance of 0.1dB makes this amplifier ideal for demanding video applications. The bandwidth and slew rate of the HA-5020 are relatively independent of closed loop gain. The 100MHz unity gain bandwidth only decreases to 60MHz at a gain of 10. The HA-5020 used in place of a conventional op amp will yield a significant improvement in the speed power product. To further reduce power, HA-5020 has a disable function which significantly reduces supply current, while forcing the output to a true high impedance state. This allows the outputs of multiple amplifiers to be wire-OR’d into multiplexer configurations. The device also includes output short circuit protection and output offset voltage adjustment. For multi channel versions of the HA-5020 see the HA5022 dual with disable, HA5023 dual, HA5013 triple and HA5024 quad with disable op amp data sheets.