Skip to main content
Renesas Electronics Corporation
Microcircuit, Linear, High Speed, Operational Amplifier, Monolithic Silicon

Package Information

CAD Model:View CAD Model
Pkg. Type:CAN
Pkg. Code:H2A
Lead Count (#):8
Pkg. Dimensions (mm):9.1 x 9.1 x 0.00
Pitch (mm):5.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeCAN
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryGold Plate-e4
MOQ90
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)7.5
Advanced FeaturesHigh RIN
Bandwidth (MHz)20
CMRR (dB)80
Channels (#)1
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Gain Min3
IOUT (mA)10
IS per Amp (mA)4
Length (mm)9.1
Noise VN (nV/√Hz)20
Offset Voltage (max)8mV
Op Amp or BufferOp Amp
PROTO Availability?No
PSRR (db)80
Pitch (mm)5.1
Pkg. Dimensions (mm)9.1 x 9.1 x 0.00
Qualification LevelClass Q
Rail-to-Rail Input/OutputNo
RatingMIL-STD-883
Slew Rate (V/µs)120
Supply Voltage (max) (V)36 - 36
Supply Voltage (min) (V)16 - 16
Supply Voltage Vcc (Min) (V)8
Vcc (V)8-18
Width (mm)9.1

Description

The HA-2520/883 is a monolithic operational amplifier which delivers an unsurpassed combination of specifications for slew rate, bandwidth and settling time. This dielectrically isolated amplifier is designed for closed loop gains of 3 or greater without external compensation. In addition, this high performance component also provides low offset current and high input impedance. The 100V/µs (min) slew rate and fast settling time of this amplifier make it ideal for pulse amplification and data acquisition designs. To insure compliance with slew rate and transient response specifications, the device is 100% tested for AC performance characteristics over full temperature. This device is a valuable component for RF and video circuitry requiring wideband operation. For accurate signal conditioning designs, the HA-2520/883's superior dynamic specifications are complemented by 25nA (max) offset current and offset voltage adjust capability.