Skip to main content
Renesas Electronics Corporation
Microcontrollers with 32-bit CISC CPU for System Control Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:TFLGA
Pkg. Code:pkg_6878
Lead Count (#):145
Pkg. Dimensions (mm):9 x 9 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (R5F61641N50LGV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8SX
Bit Size32
RAM (KB)24
Program Memory (KB)256
Lead Count (#)145
Operating Freq (Max) (MHz)50
Timer8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch
ADC10-bit x 12-ch
DAC10-bit x 2-ch
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-20 to +75
Carrier TypeTray
Family NameH8SX
Lead CompliantYes
Length (mm)9
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)9 x 9 x 1.2
Pkg. TypeTFLGA
RTCNo
Tape & ReelNo
Thickness (mm)1.2
Width (mm)9

Description

The H8SX/1645, H8SX/1645L Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.